Pasternack Enterprises

Same-Day Shipping of +40,000

RF and Microwave Products

Rojone PTY

Exclusive Pasternack Distributor

for Australia

Pasternack Adapters

RF Adaptors

 

Pasternack Enterprises’ RF adaptor product line includes 746 part numbers,

most of which are RoHS and REACH compliant. Pasternack Enterprises offers

276 in-series RF adaptors design and 470 between series adaptor designs as

well as T and Cross RF adaptors. Pasternack RF adaptors include 41 connector

interface types such as SMA, TNC, N and BNC.

 

Pasternack RF adaptors are available in male plug, female jack, receptacle or sexless gender, in 50 Ohm, 75 Ohm, 78 Ohm or 95 Ohm impedance and in standard polarity or reverse polarity. Pasternack Enterprises RF adaptors are available in quick disconnect (QD), push-on or standard interface as well as straight, 45 degrees right, radius right angle or right angle versions. Pasternack offers RF adaptors in standard and high performance with brass and stainless steel body as well as some hermetic, bulkhead or 4 hole panel configurations.

 

Our ISO 9001:2008 registered manufacturing facility ships RF adaptors the same day from the deepest, broadest inventory of microwave and RF components available. Exceptional customer service and technical support are on hand to support our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +949-261-1920 International).

 

For local technical support and to purchase RF adaptors in Australia,

please contact Rojone Pty. Ltd. at (61) 2 9829 1555

Rojone PTY. LTD.

44 Aero Road, Ingleburn NSW 2565

Sydney  Australia

TEL:  (61) 2 9829-1555

FAX: (61) 2 9605-8812

Stay in Touch!

© Pasternack Enterprises, Inc. 1999-2018