Pasternack Enterprises

Same-Day Shipping of +40,000

RF and Microwave Products

Rojone PTY

Exclusive Pasternack Distributor

for Australia

Pasternack RF Connectors

RF Connectors

 

Pasternack Enterprises RF connectors category includes 1,700 part numbers,

most of which are RoHS and REACH compliant. Our connectors for RF applications

are available in 1.0/2.3, 1.6/5.6, 1.85mm, 10-32, 2.4mm, 2.92mm, 3.5mm, 3/4”-20, 7/16,

banana, BNC, BNC twinax, C, D-Sub, F Type, FAKRA, FME, GR874, HN, LC, MC-Card,

MCX, MHV, mini SMB, mini SMP, mini UHF, MMCX, N Type, QMA, QN, RCA, SC, SHV,

SMA, SMB, SMC, SMP, SSMA, SSMB, TNC, UHF or UMCX connector series. Connectors in

this category will terminate to coaxial cable, terminal or printed circuit board (PCB).

 

Pasternack connectors are built in male plug, female jack, receptacle or sexless gender, in 50 Ohm or 75 Ohm Impedance and in standard polarity, reverse polarity or reverse thread designs. Our RF connectors are available in quick disconnect (QD), push-on or standard interfaces, as well as straight, radius right angle or right angle versions. We offer RF connectors with standard and precision performance levels constructed with brass or stainless steel bodies. Other RF connector options include hermetic, bulkhead, 2 hole panel or 4 hole panel configurations.

 

Our ISO 9001:2008 registered manufacturing facility ships connectors the same day from the deepest, broadest inventory of microwave and RF components available. Exceptional customer service and technical support are on hand to support our customers. Pasternack Enterprises can be contacted through e-mail or phone at sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

 

For local technical support and to purchase RF Connectors in Australia,

please contact Rojone Pty. Ltd. at (61) 2 9829 1555

Rojone PTY. LTD.

44 Aero Road, Ingleburn NSW 2565

Sydney  Australia

TEL:  (61) 2 9829-1555

FAX: (61) 2 9605-8812

Stay in Touch!

© Pasternack Enterprises, Inc. 1999-2018